IESNA:LM-63-2002
[TEST]P948389
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-950-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11711
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1610.4 1731.8 1862.2 1993.2 2093.6 2155.1 2192.5 2213.5 2236.7 2263.5
2298.1 2345.1 2408.4 2483.2 2574 2727 2958.1 3264.6 3643.1 4116.4
4736.9 5449 6207.3 6896.9 7313.7 7102 6678.4 6110.9 5429 4616.4
3588.4 2563.9 1678 975.4 429.2 132.9 0
1610.4 1738.3 1885.1 2030.5 2137.7 2202.9 2233.7 2241.3 2246.4 2250.8
2258 2273.3 2301.3 2336.6 2394.6 2515.9 2728.5 3036.8 3438.5 3917.4
4491 5151.3 5913.1 6736.7 7562.5 7781.8 7316.5 6717.7 6089 5373.8
4372.3 3295.6 2293.7 1396.3 652.5 207.9 0
1610.4 1745 1908.1 2067.8 2181.8 2250.7 2275 2269.2 2256.1 2238.1
2217.8 2201.4 2194.3 2190 2215.2 2304.8 2499 2809.1 3233.8 3718.3
4245.2 4853.6 5619 6576.5 7811.3 8461.6 7954.5 7324.5 6749.1 6131.2
5156.3 4027.5 2909.3 1817.3 875.9 283 0
1610.4 1754.3 1930.8 2101.3 2221.2 2286.3 2297.3 2269.6 2226.8 2177.3
2125.5 2079.1 2043.8 2019.7 2037.7 2143.5 2379 2740 3203.4 3712.1
4246.2 4823.6 5501.6 6341.1 7519 8428.7 8080.7 7383.7 6775.5 6150.3
5226.6 4128.2 3034.5 1957.1 994.9 349.4 0
1610.4 1763.6 1953.6 2134.9 2260.6 2321.7 2319.6 2270 2197.4 2116.5
2033.2 1956.9 1893.3 1849.4 1860.3 1982.2 2259.1 2670.9 3172.8 3705.9
4247.3 4793.4 5384.3 6105.8 7226.7 8395.7 8206.9 7442.8 6802 6169.2
5297 4228.9 3159.7 2097 1113.8 415.8 0
1610.4 1769.2 1966 2155.1 2284.4 2339 2320.3 2245 2142.2 2035.2
1934.5 1847.5 1779.3 1742.3 1785.9 1977.4 2343.7 2855.5 3468.6 4132.7
4797.2 5450.3 6115.4 6844 7925.4 9035.7 9020.3 8290.3 7559.9 6762.2
5758.3 4579.6 3424.5 2279.3 1263.6 490.6 0
1610.4 1774.7 1978.3 2175.3 2308.1 2356.3 2320.9 2220 2086.9 1953.9
1835.8 1738.2 1665.4 1635.2 1711.6 1972.6 2428.4 3040.2 3764.5 4559.3
5347.2 6107.3 6846.5 7582.3 8624 9675.8 9833.7 9137.7 8317.7 7355.1
6219.6 4930.3 3689.3 2461.6 1413.4 565.5 0
1610.4 1777.5 1985.8 2186.2 2318.8 2362.2 2314.7 2197 2046.7 1903.6
1782.9 1686.1 1617.1 1597.3 1702.7 2013 2526.7 3218.9 4058.2 4989.2
5914.7 6809.4 7683.5 8530.4 9639.1 10641.5 10770.1 10078.1 9127 7961.2
6646.3 5232.9 3848.2 2527.9 1451 568.8 0
1610.4 1780.3 1993.4 2197.1 2329.3 2368 2308.5 2174.1 2006.5 1853.3
1730.1 1634.2 1568.8 1559.4 1693.9 2053.4 2624.9 3397.6 4351.9 5419.1
6482.1 7511.4 8520.5 9478.3 10654.1 11607.2 11706.5 11018.6 9936.2 8567.3
7073 5535.5 4007.1 2594.1 1488.6 571.9 0
1610.4 1779.1 1999.1 2202.4 2333.4 2368.6 2301.2 2157.9 1981.7 1826
1704.3 1609.7 1546.1 1543 1692.5 2074.4 2673.8 3502.5 4530.2 5671.5
6825.2 7922.7 9009.6 10084.9 11309.6 12213.1 12222.3 11422.7 10160.9 8590
6958.7 5339 3691 2345.7 1289.7 480.1 0
1610.4 1780.3 1993.4 2197.1 2329.3 2368 2308.5 2174.1 2006.5 1853.3
1730.1 1634.2 1568.8 1559.4 1693.9 2053.4 2624.9 3397.6 4351.9 5419.1
6482.1 7511.4 8520.5 9478.3 10654.1 11607.2 11706.5 11018.6 9936.2 8567.3
7073 5535.5 4007.1 2594.1 1488.6 571.9 0
1610.4 1777.5 1985.8 2186.2 2318.8 2362.2 2314.7 2197 2046.7 1903.6
1782.9 1686.1 1617.1 1597.3 1702.7 2013 2526.7 3218.9 4058.2 4989.2
5914.7 6809.4 7683.5 8530.4 9639.1 10641.5 10770.1 10078.1 9127 7961.2
6646.3 5232.9 3848.2 2527.9 1451 568.8 0
1610.4 1774.7 1978.3 2175.3 2308.1 2356.3 2320.9 2220 2086.9 1953.9
1835.8 1738.2 1665.4 1635.2 1711.6 1972.6 2428.4 3040.2 3764.5 4559.3
5347.2 6107.3 6846.5 7582.3 8624 9675.8 9833.7 9137.7 8317.7 7355.1
6219.6 4930.3 3689.3 2461.6 1413.4 565.5 0
1610.4 1769.2 1966 2155.1 2284.4 2339 2320.3 2245 2142.2 2035.2
1934.5 1847.5 1779.3 1742.3 1785.9 1977.4 2343.7 2855.5 3468.6 4132.7
4797.2 5450.3 6115.4 6844 7925.4 9035.7 9020.3 8290.3 7559.9 6762.2
5758.3 4579.6 3424.5 2279.3 1263.6 490.6 0
1610.4 1763.6 1953.6 2134.9 2260.6 2321.7 2319.6 2270 2197.4 2116.5
2033.2 1956.9 1893.3 1849.4 1860.3 1982.2 2259.1 2670.9 3172.8 3705.9
4247.3 4793.4 5384.3 6105.8 7226.7 8395.7 8206.9 7442.8 6802 6169.2
5297 4228.9 3159.7 2097 1113.8 415.8 0
1610.4 1754.3 1930.8 2101.3 2221.2 2286.3 2297.3 2269.6 2226.8 2177.3
2125.5 2079.1 2043.8 2019.7 2037.7 2143.5 2379 2740 3203.4 3712.1
4246.2 4823.6 5501.6 6341.1 7519 8428.7 8080.7 7383.7 6775.5 6150.3
5226.6 4128.2 3034.5 1957.1 994.9 349.4 0
1610.4 1745 1908.1 2067.8 2181.8 2250.7 2275 2269.2 2256.1 2238.1
2217.8 2201.4 2194.3 2190 2215.2 2304.8 2499 2809.1 3233.8 3718.3
4245.2 4853.6 5619 6576.5 7811.3 8461.6 7954.5 7324.5 6749.1 6131.2
5156.3 4027.5 2909.3 1817.3 875.9 283 0
1610.4 1738.3 1885.1 2030.5 2137.7 2202.9 2233.7 2241.3 2246.4 2250.8
2258 2273.3 2301.3 2336.6 2394.6 2515.9 2728.5 3036.8 3438.5 3917.4
4491 5151.3 5913.1 6736.7 7562.5 7781.8 7316.5 6717.7 6089 5373.8
4372.3 3295.6 2293.7 1396.3 652.5 207.9 0
1610.4 1731.8 1862.2 1993.2 2093.6 2155.1 2192.5 2213.5 2236.7 2263.5
2298.1 2345.1 2408.4 2483.2 2574 2727 2958.1 3264.6 3643.1 4116.4
4736.9 5449 6207.3 6896.9 7313.7 7102 6678.4 6110.9 5429 4616.4
3588.4 2563.9 1678 975.4 429.2 132.9 0
1610.4 1718.5 1832.8 1944.7 2032.4 2087.8 2122.3 2142.4 2162.7 2188
2224.1 2274.5 2340.2 2415.7 2509.4 2644.6 2838 3091.2 3409.2 3787.3
4240.6 4716.8 5139 5438.2 5512.9 5198.1 4752.6 4222.5 3644 3016.9
2298.1 1608.4 1036.3 599.8 269.8 88.4 0
1610.4 1705.2 1803.5 1896.3 1971.1 2020.6 2052.2 2071.2 2088.8 2112.4
2150.1 2203.9 2272.1 2348.2 2444.7 2562.1 2717.8 2917.8 3175.3 3458
3744.2 3984.5 4070.7 3979.4 3712.1 3294.1 2826.8 2334.1 1859.1 1417.6
1007.7 653 394.6 224.2 110.5 43.9 0
1610.4 1691.1 1774.2 1851.6 1912 1953.6 1979.5 1991.9 2001.6 2014.7
2038.5 2075.6 2123.6 2173.7 2230.8 2294.7 2375.9 2482.2 2621.9 2770.9
2909 2998.8 2979 2839.8 2580.8 2230.7 1873.4 1523.4 1199.4 917
665.5 451 290.6 178.7 95.5 39.6 0
1610.4 1677 1745 1806.9 1852.9 1886.6 1906.9 1912.7 1914.5 1917
1926.8 1947.1 1975.1 1999.2 2016.8 2027.4 2034 2046.5 2068.6 2083.7
2073.8 2013 1887.2 1700.3 1449.6 1167.2 920 712.6 539.8 416.4
323.3 248.9 186.6 133.4 80.6 35.3 0
1610.4 1662.8 1715.5 1763.3 1800 1824.2 1835 1829.2 1813.4 1794
1774.9 1762.1 1756.1 1748.7 1734.7 1710.8 1677.8 1643.9 1612.3 1586.2
1557.8 1509.8 1430.2 1318 1172.2 997.9 841 690.2 546.2 435.7
340.9 260.8 191.6 134.2 80.2 34.9 0
1610.4 1648.6 1686.1 1719.7 1747.1 1761.8 1763.1 1745.8 1712.3 1671
1623 1577 1537 1498 1452.7 1394.2 1321.8 1241.3 1156.1 1088.7
1041.7 1006.6 973.1 935.6 894.9 828.5 761.9 667.7 552.6 455.1
358.4 272.8 196.5 135.2 79.7 34.5 0
1610.4 1635 1658.6 1681.4 1701.7 1710.4 1703.7 1674.3 1623.7 1564.3
1498 1437.4 1386.7 1343 1300.1 1249.5 1189.2 1122.7 1052 996.1
958.9 934.5 916.7 895.7 863.6 807.7 752.1 673.2 578 491.2
398.8 312.1 229.8 159.7 97.6 41.8 0
1610.4 1621.4 1631.1 1643 1656.2 1659.1 1644.2 1602.8 1535.1 1457.6
1373.1 1297.8 1236.5 1188 1147.5 1104.9 1056.7 1004 947.9 903.4
876.1 862.3 860.3 855.9 832.2 787 742.3 678.6 603.4 527.2
439.2 351.3 262.9 184.1 115.6 49.1 0
1610.4 1608.2 1605.1 1607.6 1612.5 1613.1 1593.4 1543 1465.5 1378.3
1291.8 1223.8 1174.4 1137.9 1105.8 1068.4 1023.6 973.6 917 863.6
823.7 802.1 804.3 806.4 799.6 782.9 742.8 677.3 603.4 533.3
467.2 397.3 317.9 231.1 150.5 63.6 0
1610.4 1593.6 1579.5 1574.4 1576.9 1580 1566.8 1526.6 1461.1 1386.8
1314.7 1251.6 1196.2 1147.6 1101.8 1053.7 1001.1 945.1 889.5 839.9
796.2 763.7 746.4 736 726.2 714.8 690.9 648.1 593.8 533.4
464.8 396.1 317.7 233.7 153.9 68 0
1610.4 1581.7 1557.1 1544.6 1545.5 1554.3 1554.5 1531.1 1482.1 1417.9
1350.5 1286.3 1223.7 1163.9 1106.2 1048.8 989.9 930.3 875.1 827.8
785.5 753 729.5 711.5 694.5 675.2 648.7 613 568.9 516.3
451.7 385.5 308.9 229.4 149.2 66.1 0
1610.4 1569.9 1534.7 1514.9 1514.1 1528.7 1542.3 1535.6 1503.1 1449
1386.4 1320.9 1251.2 1180.2 1110.8 1043.8 978.7 915.5 860.7 815.7
774.8 742.5 712.8 687 662.7 635.6 606.5 577.9 543.9 499.2
438.4 375 300 225.1 144.6 64.3 0
1610.4 1559.2 1515.9 1490.2 1489.4 1512.2 1544.5 1562.5 1549.9 1502.3
1434.4 1360.3 1284 1206.3 1130.7 1058.2 989 923.9 867.7 822.4
785.2 758.1 735 710.9 683.7 648.8 611.6 576.3 538.4 491
430.6 367.1 293.4 220.4 139.3 63.3 0
1610.4 1548.6 1497.2 1465.5 1464.7 1495.9 1546.7 1589.5 1596.8 1555.9
1482.4 1399.8 1316.7 1232.5 1150.6 1072.4 999.3 932.4 874.9 829
795.6 773.7 757.1 734.7 704.6 662.1 616.7 574.7 532.8 482.9
422.8 359.1 286.7 215.7 134.1 62.3 0
1610.4 1539.2 1480.6 1444.6 1442.2 1478.2 1542.1 1603.8 1626.7 1594.9
1520.8 1430.5 1342.2 1257 1174.8 1096.6 1022.7 954.5 895.9 849.6
815 791.5 776.3 757.2 730.4 692.2 649 604.5 559 503.6
438.1 371.6 297.1 214.8 129.6 62.1 0
1610.4 1529.9 1464 1423.7 1419.7 1460.7 1537.6 1618.1 1656.7 1633.8
1559.2 1461.3 1367.8 1281.5 1199.1 1120.8 1046.1 976.7 916.9 870.1
834.3 809.2 795.4 779.7 756.2 722.4 681.3 634.3 585.2 524.1
453.4 384.1 307.4 213.9 125.1 61.9 0
1610.4 1520.5 1449 1405.3 1399 1439.3 1519 1603.1 1649.8 1638
1573.5 1477.3 1380.8 1295.9 1216.4 1142.2 1070.7 1003.2 944.5 897.3
858.7 831.9 815.3 799.4 776.2 743.7 701.7 653.7 601.9 539.2
467.1 395.8 317.3 210.5 115.6 54.6 0
1610.4 1511.2 1433.9 1387 1378.3 1417.9 1500.4 1588.1 1642.8 1642.2
1587.8 1493.3 1393.8 1310.4 1233.7 1163.6 1095.3 1029.8 972 924.4
883 854.6 835.2 819.1 796.2 765 722.1 672.9 618.6 554.3
480.8 407.5 327.2 207 106 47.3 0
1610.4 1504 1422.4 1373.2 1361.9 1396.9 1470.5 1548.5 1597.5 1598.9
1552.3 1468 1374.6 1292.7 1221.1 1157.8 1096.7 1036.9 982.2 936.2
898.1 872.5 854.1 838.2 815.4 782.6 737.5 686.3 630.6 566.1
491.5 418.8 335.8 225.3 123.1 54.4 0
1610.4 1496.7 1410.8 1359.5 1345.4 1375.9 1440.6 1508.9 1552.3 1555.7
1516.9 1442.8 1355.3 1274.9 1208.6 1152 1098.1 1044 992.4 947.9
913.2 890.3 873 857.2 834.5 800.1 753 699.6 642.7 577.9
502.3 430.1 344.3 243.6 140.3 61.7 0
1610.4 1490.8 1402.7 1349.8 1334.6 1361.9 1419.4 1477.8 1514.1 1516.4
1482 1415.6 1335.9 1259.4 1194.2 1138.8 1086.9 1034.6 983.9 942
912.8 893.5 877.5 861.7 839.5 804.9 757.8 704.4 647.2 583.3
508 435.4 351.4 255.6 155.1 67.7 0
1610.4 1484.9 1394.6 1340.2 1323.8 1348 1398.3 1446.6 1476 1477
1447.1 1388.5 1316.3 1243.9 1180 1125.6 1075.7 1025.2 975.4 936.1
912.6 896.8 881.9 866.2 844.4 809.6 762.7 709.1 651.8 588.8
513.6 440.7 358.4 267.6 169.9 73.7 0
1610.4 1480.3 1388.8 1333.6 1317.5 1341.1 1388.6 1432.3 1457.6 1457.7
1430.3 1377.3 1310.6 1240.2 1174.2 1115.1 1060.5 1006.3 953.9 916.9
897.3 884.3 871.1 855.2 833.7 799.9 753.3 700.5 644.8 583
510.8 436.8 356.7 266.8 168.7 72.2 0
1610.4 1475.8 1383.1 1327 1311.3 1334.1 1378.9 1417.9 1439.2 1438.3
1413.5 1366 1304.8 1236.4 1168.5 1104.8 1045.4 987.5 932.4 897.7
881.9 871.8 860.2 844.2 823 790.2 744 692 637.8 577.2
508 432.7 355 266 167.5 70.6 0
1610.4 1471.6 1378.7 1323.1 1307.9 1331.3 1375.2 1413.2 1433.3 1431.8
1407.4 1363.2 1304.8 1236.9 1167.3 1099.3 1035.2 972.6 914.9 881.6
867 858.4 848.4 832.6 811 777.6 731.8 680.6 627 566.8
499.2 423.9 343.2 256.1 159.7 66.6 0
1610.4 1467.3 1374.3 1319.2 1304.6 1328.5 1371.5 1408.4 1427.5 1425.3
1401.4 1360.4 1304.8 1237.4 1166.1 1093.8 1025 957.7 897.4 865.4
852 845 836.7 820.9 799 765 719.6 669.2 616.1 556.5
490.5 415.1 331.3 246.1 151.9 62.5 0
1610.4 1462.1 1370 1316.2 1303.2 1328 1371.2 1407.7 1425.6 1422.5
1397.8 1359.5 1305.7 1238.4 1165.4 1090.7 1019 947.9 886.1 854.6
841.6 835.5 828 812 789.7 753.9 710 660.6 606.2 546.9
481.4 407.8 317.6 237.3 144 58.7 0
1610.4 1467.3 1374.3 1319.2 1304.6 1328.5 1371.5 1408.4 1427.5 1425.3
1401.4 1360.4 1304.8 1237.4 1166.1 1093.8 1025 957.7 897.4 865.4
852 845 836.7 820.9 799 765 719.6 669.2 616.1 556.5
490.5 415.1 331.3 246.1 151.9 62.5 0
1610.4 1471.6 1378.7 1323.1 1307.9 1331.3 1375.2 1413.2 1433.3 1431.8
1407.4 1363.2 1304.8 1236.9 1167.3 1099.3 1035.2 972.6 914.9 881.6
867 858.4 848.4 832.6 811 777.6 731.8 680.6 627 566.8
499.2 423.9 343.2 256.1 159.7 66.6 0
1610.4 1475.8 1383.1 1327 1311.3 1334.1 1378.9 1417.9 1439.2 1438.3
1413.5 1366 1304.8 1236.4 1168.5 1104.8 1045.4 987.5 932.4 897.7
881.9 871.8 860.2 844.2 823 790.2 744 692 637.8 577.2
508 432.7 355 266 167.5 70.6 0
1610.4 1480.3 1388.8 1333.6 1317.5 1341.1 1388.6 1432.3 1457.6 1457.7
1430.3 1377.3 1310.6 1240.2 1174.2 1115.1 1060.5 1006.3 953.9 916.9
897.3 884.3 871.1 855.2 833.7 799.9 753.3 700.5 644.8 583
510.8 436.8 356.7 266.8 168.7 72.2 0
1610.4 1484.9 1394.6 1340.2 1323.8 1348 1398.3 1446.6 1476 1477
1447.1 1388.5 1316.3 1243.9 1180 1125.6 1075.7 1025.2 975.4 936.1
912.6 896.8 881.9 866.2 844.4 809.6 762.7 709.1 651.8 588.8
513.6 440.7 358.4 267.6 169.9 73.7 0
1610.4 1490.8 1402.7 1349.8 1334.6 1361.9 1419.4 1477.8 1514.1 1516.4
1482 1415.6 1335.9 1259.4 1194.2 1138.8 1086.9 1034.6 983.9 942
912.8 893.5 877.5 861.7 839.5 804.9 757.8 704.4 647.2 583.3
508 435.4 351.4 255.6 155.1 67.7 0
1610.4 1496.7 1410.8 1359.5 1345.4 1375.9 1440.6 1508.9 1552.3 1555.7
1516.9 1442.8 1355.3 1274.9 1208.6 1152 1098.1 1044 992.4 947.9
913.2 890.3 873 857.2 834.5 800.1 753 699.6 642.7 577.9
502.3 430.1 344.3 243.6 140.3 61.7 0
1610.4 1504 1422.4 1373.2 1361.9 1396.9 1470.5 1548.5 1597.5 1598.9
1552.3 1468 1374.6 1292.7 1221.1 1157.8 1096.7 1036.9 982.2 936.2
898.1 872.5 854.1 838.2 815.4 782.6 737.5 686.3 630.6 566.1
491.5 418.8 335.8 225.3 123.1 54.4 0
1610.4 1511.2 1433.9 1387 1378.3 1417.9 1500.4 1588.1 1642.8 1642.2
1587.8 1493.3 1393.8 1310.4 1233.7 1163.6 1095.3 1029.8 972 924.4
883 854.6 835.2 819.1 796.2 765 722.1 672.9 618.6 554.3
480.8 407.5 327.2 207 106 47.3 0
1610.4 1520.5 1449 1405.3 1399 1439.3 1519 1603.1 1649.8 1638
1573.5 1477.3 1380.8 1295.9 1216.4 1142.2 1070.7 1003.2 944.5 897.3
858.7 831.9 815.3 799.4 776.2 743.7 701.7 653.7 601.9 539.2
467.1 395.8 317.3 210.5 115.6 54.6 0
1610.4 1529.9 1464 1423.7 1419.7 1460.7 1537.6 1618.1 1656.7 1633.8
1559.2 1461.3 1367.8 1281.5 1199.1 1120.8 1046.1 976.7 916.9 870.1
834.3 809.2 795.4 779.7 756.2 722.4 681.3 634.3 585.2 524.1
453.4 384.1 307.4 213.9 125.1 61.9 0
1610.4 1539.2 1480.6 1444.6 1442.2 1478.2 1542.1 1603.8 1626.7 1594.9
1520.8 1430.5 1342.2 1257 1174.8 1096.6 1022.7 954.5 895.9 849.6
815 791.5 776.3 757.2 730.4 692.2 649 604.5 559 503.6
438.1 371.6 297.1 214.8 129.6 62.1 0
1610.4 1548.6 1497.2 1465.5 1464.7 1495.9 1546.7 1589.5 1596.8 1555.9
1482.4 1399.8 1316.7 1232.5 1150.6 1072.4 999.3 932.4 874.9 829
795.6 773.7 757.1 734.7 704.6 662.1 616.7 574.7 532.8 482.9
422.8 359.1 286.7 215.7 134.1 62.3 0
1610.4 1559.2 1515.9 1490.2 1489.4 1512.2 1544.5 1562.5 1549.9 1502.3
1434.4 1360.3 1284 1206.3 1130.7 1058.2 989 923.9 867.7 822.4
785.2 758.1 735 710.9 683.7 648.8 611.6 576.3 538.4 491
430.6 367.1 293.4 220.4 139.3 63.3 0
1610.4 1569.9 1534.7 1514.9 1514.1 1528.7 1542.3 1535.6 1503.1 1449
1386.4 1320.9 1251.2 1180.2 1110.8 1043.8 978.7 915.5 860.7 815.7
774.8 742.5 712.8 687 662.7 635.6 606.5 577.9 543.9 499.2
438.4 375 300 225.1 144.6 64.3 0
1610.4 1581.7 1557.1 1544.6 1545.5 1554.3 1554.5 1531.1 1482.1 1417.9
1350.5 1286.3 1223.7 1163.9 1106.2 1048.8 989.9 930.3 875.1 827.8
785.5 753 729.5 711.5 694.5 675.2 648.7 613 568.9 516.3
451.7 385.5 308.9 229.4 149.2 66.1 0
1610.4 1593.6 1579.5 1574.4 1576.9 1580 1566.8 1526.6 1461.1 1386.8
1314.7 1251.6 1196.2 1147.6 1101.8 1053.7 1001.1 945.1 889.5 839.9
796.2 763.7 746.4 736 726.2 714.8 690.9 648.1 593.8 533.4
464.8 396.1 317.7 233.7 153.9 68 0
1610.4 1608.2 1605.1 1607.6 1612.5 1613.1 1593.4 1543 1465.5 1378.3
1291.8 1223.8 1174.4 1137.9 1105.8 1068.4 1023.6 973.6 917 863.6
823.7 802.1 804.3 806.4 799.6 782.9 742.8 677.3 603.4 533.3
467.2 397.3 317.9 231.1 150.5 63.6 0
1610.4 1621.4 1631.1 1643 1656.2 1659.1 1644.2 1602.8 1535.1 1457.6
1373.1 1297.8 1236.5 1188 1147.5 1104.9 1056.7 1004 947.9 903.4
876.1 862.3 860.3 855.9 832.2 787 742.3 678.6 603.4 527.2
439.2 351.3 262.9 184.1 115.6 49.1 0
1610.4 1635 1658.6 1681.4 1701.7 1710.4 1703.7 1674.3 1623.7 1564.3
1498 1437.4 1386.7 1343 1300.1 1249.5 1189.2 1122.7 1052 996.1
958.9 934.5 916.7 895.7 863.6 807.7 752.1 673.2 578 491.2
398.8 312.1 229.8 159.7 97.6 41.8 0
1610.4 1648.6 1686.1 1719.7 1747.1 1761.8 1763.1 1745.8 1712.3 1671
1623 1577 1537 1498 1452.7 1394.2 1321.8 1241.3 1156.1 1088.7
1041.7 1006.6 973.1 935.6 894.9 828.5 761.9 667.7 552.6 455.1
358.4 272.8 196.5 135.2 79.7 34.5 0
1610.4 1662.8 1715.5 1763.3 1800 1824.2 1835 1829.2 1813.4 1794
1774.9 1762.1 1756.1 1748.7 1734.7 1710.8 1677.8 1643.9 1612.3 1586.2
1557.8 1509.8 1430.2 1318 1172.2 997.9 841 690.2 546.2 435.7
340.9 260.8 191.6 134.2 80.2 34.9 0
1610.4 1677 1745 1806.9 1852.9 1886.6 1906.9 1912.7 1914.5 1917
1926.8 1947.1 1975.1 1999.2 2016.8 2027.4 2034 2046.5 2068.6 2083.7
2073.8 2013 1887.2 1700.3 1449.6 1167.2 920 712.6 539.8 416.4
323.3 248.9 186.6 133.4 80.6 35.3 0
1610.4 1691.1 1774.2 1851.6 1912 1953.6 1979.5 1991.9 2001.6 2014.7
2038.5 2075.6 2123.6 2173.7 2230.8 2294.7 2375.9 2482.2 2621.9 2770.9
2909 2998.8 2979 2839.8 2580.8 2230.7 1873.4 1523.4 1199.4 917
665.5 451 290.6 178.7 95.5 39.6 0
1610.4 1705.2 1803.5 1896.3 1971.1 2020.6 2052.2 2071.2 2088.8 2112.4
2150.1 2203.9 2272.1 2348.2 2444.7 2562.1 2717.8 2917.8 3175.3 3458
3744.2 3984.5 4070.7 3979.4 3712.1 3294.1 2826.8 2334.1 1859.1 1417.6
1007.7 653 394.6 224.2 110.5 43.9 0
1610.4 1718.5 1832.8 1944.7 2032.4 2087.8 2122.3 2142.4 2162.7 2188
2224.1 2274.5 2340.2 2415.7 2509.4 2644.6 2838 3091.2 3409.2 3787.3
4240.6 4716.8 5139 5438.2 5512.9 5198.1 4752.6 4222.5 3644 3016.9
2298.1 1608.4 1036.3 599.8 269.8 88.4 0
1610.4 1731.8 1862.2 1993.2 2093.6 2155.1 2192.5 2213.5 2236.7 2263.5
2298.1 2345.1 2408.4 2483.2 2574 2727 2958.1 3264.6 3643.1 4116.4
4736.9 5449 6207.3 6896.9 7313.7 7102 6678.4 6110.9 5429 4616.4
3588.4 2563.9 1678 975.4 429.2 132.9 0
